Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 19 Ø19 mm, 3-stage
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €124.52* |
5-19 | €101.68* | |
20-49 | €85.47* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GPX |
Outer diameter | 19 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 111 : 1 |
Absolute reduction | 357075/3211 |
Number of stages | 3 |
Max. continuous torque | 0.65 Nm |
Max. intermittent torque | 0.8 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 75 % |
Average backlash no load | 1.25 ° |
Mass inertia | 0.1609 gcm² |
Gearhead length (L1) | 27 mm |
Max. transmittable power (continuous) | 3.2 W |
Max. transmittable power (intermittent) | 4.1 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 90 N, 10 mm from flange |
Max. axial load (dynamic) | 40 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 14000 rpm |
Max. intermittent input speed | 17500 rpm |
Recommended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 43 g |
Description
maxon GPX gearheads feature extremely high power transmission with a very short design. The modular design and the scaled stages provide the basis for a customer-specific solution. Metal components make use in a wide range of applications possible.The gear types, reduction ratios and the mechanical interfaces can be configured.