Search result

Filter

Parameter

forward

Part No. Article Technical data Price
GPX12CAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 12 C Ø12 mm, 1-stage
  • Outer diameter: 12 mm
  • Max. continuous torque: 0.11 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Ceramic version
  • Max. continuous input speed: 16000 rpm
GPX12LNKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 12 LN Ø12 mm, 1-stage
  • Outer diameter: 12 mm
  • Max. continuous torque: 0.06 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Reduced noise level
  • Max. continuous input speed: 16000 rpm
GPX12AAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 12 Ø12 mm, 1-stage
  • Outer diameter: 12 mm
  • Max. continuous torque: 0.08 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 16000 rpm
GPX14CAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 14 C Ø14 mm, 1-stage
  • Outer diameter: 14 mm
  • Max. continuous torque: 0.21 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Ceramic version
  • Max. continuous input speed: 14000 rpm
GPX14LNKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 14 LN Ø14 mm, 1-stage
  • Outer diameter: 14 mm
  • Max. continuous torque: 0.13 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Reduced noise level
  • Max. continuous input speed: 14000 rpm
GPX14AAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 14 Ø14 mm, 1-stage
  • Outer diameter: 14 mm
  • Max. continuous torque: 0.16 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX16CAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 16 C Ø16 mm, 1-stage
  • Outer diameter: 16 mm
  • Max. continuous torque: 0.27 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Ceramic version
  • Max. continuous input speed: 12000 rpm
GPX16LNKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 16 LN Ø16 mm, 1-stage
  • Outer diameter: 16 mm
  • Max. continuous torque: 0.16 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Reduced noise level
  • Max. continuous input speed: 12000 rpm
GPX16AAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 16 Ø16 mm, 1-stage
  • Outer diameter: 16 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 12000 rpm
GPX16HSKLSL03D9CPSC
  •  
  •  
Gear Planetary gearhead GPX 16 SP STE Ø16 mm, 1-stage
  • Outer diameter: 16 mm
  • Max. continuous torque: 0.045 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 50000 rpm