Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 16 SP STE Ø16 mm, 1-stage | Sterilizable
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €159.78* |
5-19 | €124.73* | |
20-49 | €101.68* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GPX |
Outer diameter | 16 mm |
Version | Sterilizable |
Gearhead Data | |
Reduction | 3.9 : 1 |
Absolute reduction | 75/19 |
Number of stages | 1 |
Max. continuous torque | 0.045 Nm |
Max. intermittent torque | 0.055 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 85 % |
Average backlash no load | 1.4 ° |
Mass inertia | 0.0497 gcm² |
Gearhead length (L1) | 27.7 mm |
Max. transmittable power (continuous) | 42 W |
Max. transmittable power (intermittent) | 52 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 25 N, 5 mm from flange |
Max. axial load (dynamic) | 30 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 50000 rpm |
Max. intermittent input speed | 70000 rpm |
Recommended temperature range | -10...+135 °C |
Number of autoclave cycles | 1000 |
Product | |
Weight | 27 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The speed-optimized input stage and the reinforced output enable high power transmission even at high speeds. The gearhead can be sterilized repeatedly.The mechanical interfaces can be configured.