244879
|
Motor
EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
90 mm
-
Motor length:
26.7 mm
-
Nominal torque (max. continuous torque):
533 mNm
-
Nominal voltage:
48 V
-
No load speed:
2080 rpm
-
Speed constant:
44 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
323772
|
Motor
EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
90 mm
-
Motor length:
28.7 mm
-
Nominal torque (max. continuous torque):
444 mNm
-
Nominal voltage:
24 V
-
No load speed:
3190 rpm
-
Speed constant:
135 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
429271
|
Motor
EC 90 flat Ø90 mm, brushless, 90 Watt, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
90 mm
-
Motor length:
28.7 mm
-
Nominal torque (max. continuous torque):
560 mNm
-
Nominal voltage:
36 V
-
No load speed:
3120 rpm
-
Speed constant:
88 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
301999
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
|
|
On request
|
302000
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
|
|
On request
|
362790
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
|
On request
|
370444
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
|
On request
|
370445
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
|
On request
|
380555
|
Accessories
Adapter to DEC 24/1: 8-pole Flex print connector, top contact style, pitch 0.5 mm suitable for EC 9.2 flat and EC 8
|
|
On request
|