607938
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1570 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607939
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1500 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607940
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1510 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607942
|
Motor
EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors
|
-
Type power:
220 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
735 mNm
-
Nominal voltage:
24 V
-
No load speed:
3170 rpm
-
Speed constant:
134 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607943
|
Motor
EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors
|
-
Type power:
220 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
721 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607944
|
Motor
EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors
|
-
Type power:
220 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
697 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607946
|
Motor
EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors and cables
|
-
Type power:
220 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
735 mNm
-
Nominal voltage:
24 V
-
No load speed:
3170 rpm
-
Speed constant:
134 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607947
|
Motor
EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors and cables
|
-
Type power:
220 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
721 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607948
|
Motor
EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors and cables
|
-
Type power:
220 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
697 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607950
|
Motor
EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
|
-
Type power:
360 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
961 mNm
-
Nominal voltage:
24 V
-
No load speed:
3210 rpm
-
Speed constant:
136 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|