607327
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607328
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607930
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1270 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607931
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1220 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607932
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1230 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607933
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1310 mNm
-
Nominal voltage:
18 V
-
No load speed:
2080 rpm
-
Speed constant:
117 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607934
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1270 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607935
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1220 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607936
|
Motor
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables
|
-
Type power:
400 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1230 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607937
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1620 mNm
-
Nominal voltage:
18 V
-
No load speed:
2080 rpm
-
Speed constant:
117 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|