Details
EC 90 flat Ø90 mm, brushless, 400 W, with Hall sensors and cables | Open rotor
Part number 607933
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €298.94 |
| 5-19 | €250.83 | |
| 20-49 | €217.26 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 2080 rpm |
| No load current | 792 mA |
| Nominal speed | 1700 rpm |
| Nominal torque (max. continuous torque) | 1300 mNm |
| Nominal current (max. continuous current) | 14.9 A |
| Stall torque | 10100 mNm |
| Stall current | 183 A |
| Max. efficiency | 87 % |
| Characteristics | |
| Terminal resistance | 0.0983 Ω |
| Terminal inductance | 0.133 mH |
| Torque constant | 81.6 mNm/A |
| Speed constant | 117 rpm/V |
| Speed / torque gradient | 0.141 rpm/mNm |
| Mechanical time constant | 7.03 ms |
| Rotor inertia | 4760 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.37 K/W |
| Thermal resistance winding-housing | 1.02 K/W |
| Thermal time constant winding | 33.9 s |
| Thermal time constant motor | 204 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 5000 rpm |
| Other specifications | |
| Number of pole pairs | 11 |
| Number of phases | 3 |
| Product | |
| Weight | 964 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.The open rotor supports cooling during operation, which permits greater continuous torques.
