Search result
Filter
Parameter
Price ($)
Power (W)
Length (mm)
Number of autoclave cycles
Speed constant (min-1/V)
No load speed (min-1)
Nominal torque (mNm)
Nominal Voltage (V)
Commutation Without Hall sensors
Part No. | Article | Technical data | Price | |
ECXZ19L1KN46K1SC1D399B
|
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless |
|
||
ECXZ19L1KN46K1SC1D428B
|
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless |
|
||
ECXZ19L1KN46K1SC1D474B
|
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless |
|
||
ECXZ19L1KN46K1SC1D493B
|
Motor ECX SPEED 19 L Ø19 mm, ceramic bearings, brushless, sensorless |
|
||
ECXZ19L1KN46K1ST1D399B
|
Motor ECX SPEED 19 L Ø19 mm, brushless, sensorless |
|
||
ECXZ19L1KN46K1ST1D428B
|
Motor ECX SPEED 19 L Ø19 mm, brushless, sensorless |
|
||
ECXZ19L1KN46K1ST1D474B
|
Motor ECX SPEED 19 L Ø19 mm, brushless, sensorless |
|
||
ECXZ19L1KN46K1ST1D493B
|
Motor ECX SPEED 19 L Ø19 mm, brushless, sensorless |
|
||
ECXZ19L1KN46N1IL1D399B
|
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless |
|
||
ECXZ19L1KN46N1IL1D428B
|
Motor ECX SPEED 19L Ø19 mm, brushless, sensorless |
|