Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 19L Ø19 mm, brushless, sensorless | High Power
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €283.68* |
5-19 | €221.57* | |
20-49 | €180.52* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 57700 rpm |
No load current | 245 mA |
Nominal speed | 54700 rpm |
Nominal torque (max. continuous torque) | 23.9 mNm |
Nominal current (max. continuous current) | 6.17 A |
Stall torque | 639 mNm |
Stall current | 161 A |
Max. efficiency | 92 % |
Characteristics | |
Terminal resistance | 0.149 Ω |
Terminal inductance | 0.0221 mH |
Torque constant | 3.96 mNm/A |
Speed constant | 2410 rpm/V |
Speed / torque gradient | 90.4 rpm/mNm |
Mechanical time constant | 1.55 ms |
Rotor inertia | 1.64 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 10.1 K/W |
Thermal resistance winding-housing | 1.32 K/W |
Thermal time constant winding | 4.91 s |
Thermal time constant motor | 418 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 65000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.29 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 70 N |
(static, shaft supported) | 5000 N |
Max. radial load | 12 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 108 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 19 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.