
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
General information | |
Counts per turn | 12 |
Number of channels | 2 |
Line Driver | nein |
Max. electrical speed | 25000 rpm |
Max. mechanical speed | 10000 rpm |
Technical Data | |
Supply voltage Vcc | 3.8...24 V |
Output signal | TTL |
Driver used logic | TTL |
Output current per channel | max. -40 mA |
Phase shift | 90 °e |
Phase shift, inaccuracy | 45 °e |
Typical current draw at standstill | 8 mA |
Max. moment of inertia of code wheel | 0.03 gcm² |
Operating temperature | -20...+80 °C |