Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
48 V |
No load speed |
1920 rpm |
No load current |
204 mA |
Nominal speed |
1610 rpm |
Nominal torque (max. continuous torque) |
2840 mNm |
Nominal current (max. continuous current) |
10.8 A |
Stall torque |
18600 mNm |
Stall current |
220 A |
Max. efficiency |
94 % |
Characteristics |
Terminal resistance |
0.218 Ω |
Terminal inductance |
0.586 mH |
Torque constant |
238 mNm/A |
Speed constant |
40.2 rpm/V |
Speed / torque gradient |
0.0369 rpm/mNm |
Mechanical time constant |
0.398 ms |
Rotor inertia |
1030 gcm² |
Thermal data |
Thermal resistance housing-ambient |
2.2 K/W |
Thermal resistance winding-housing |
0.205 K/W |
Thermal time constant winding |
20 s |
Thermal time constant motor |
760 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+155 °C |
Mechanical data |
Max. speed |
3000 rpm |
Other specifications |
Number of pole pairs |
10 |
Number of phases |
3 |
| | Continuous operation range
|
| |
|
| | |
| | Short term operation range
|
| |
|
Description
The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.
Videos