Details

EC frameless DT 85 M, Ø90 mm, brushless, 570 W | Dynamic Torque

Part number 740953

EC frameless DT 85 M, Ø90 mm, brushless, 570 W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €378.62
5-19 €323.46
20-49 €291.99
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 3410 rpm
No load current 283 mA
Nominal speed 2760 rpm
Nominal torque (max. continuous torque) 2190 mNm
Nominal current (max. continuous current) 14.3 A
Stall torque 11500 mNm
Stall current 306 A
Max. efficiency 94 %
Characteristics
Terminal resistance 0.157 Ω
Terminal inductance 0.367 mH
Torque constant 134 mNm/A
Speed constant 71.4 rpm/V
Speed / torque gradient 0.0838 rpm/mNm
Mechanical time constant 0.571 ms
Rotor inertia 650 gcm²
Thermal data
Thermal resistance housing-ambient 2.35 K/W
Thermal resistance winding-housing 0.3 K/W
Thermal time constant winding 21 s
Thermal time constant motor 810 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 4000 rpm
Other specifications
Number of pole pairs 10
Number of phases 3
Product
Weight 741 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos