Details

EC frameless DT 65 M, Ø70 mm, brushless, 375 W | Dynamic Torque

Part number 783332

EC frameless DT 65 M, Ø70 mm, brushless, 375 W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €366.62
5-19 €313.15
20-49 €282.73
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 2590 rpm
No load current 150 mA
Nominal speed 2170 rpm
Nominal torque (max. continuous torque) 1130 mNm
Nominal current (max. continuous current) 5.87 A
Stall torque 5660 mNm
Stall current 103 A
Max. efficiency 92 %
Characteristics
Terminal resistance 0.466 Ω
Terminal inductance 0.779 mH
Torque constant 176 mNm/A
Speed constant 54.2 rpm/V
Speed / torque gradient 0.143 rpm/mNm
Mechanical time constant 0.413 ms
Rotor inertia 275 gcm²
Thermal data
Thermal resistance housing-ambient 3.42 K/W
Thermal resistance winding-housing 0.207 K/W
Thermal time constant winding 9.1 s
Thermal time constant motor 1250 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 5000 rpm
Other specifications
Number of pole pairs 10
Number of phases 3
Product
Weight 524 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos