Details

EC frameless DT 50 M, Ø54 mm, brushless, 210 W | Dynamic Torque

Part number 758031

EC frameless DT 50 M, Ø54 mm, brushless, 210 W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €334.52
5-19 €285.68
20-49 €257.99
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 4330 rpm
No load current 109 mA
Nominal speed 3490 rpm
Nominal torque (max. continuous torque) 600 mNm
Nominal current (max. continuous current) 5.16 A
Stall torque 2770 mNm
Stall current 64.2 A
Max. efficiency 92 %
Characteristics
Terminal resistance 0.748 Ω
Terminal inductance 0.571 mH
Torque constant 105 mNm/A
Speed constant 90.7 rpm/V
Speed / torque gradient 0.644 rpm/mNm
Mechanical time constant 0.666 ms
Rotor inertia 98.8 gcm²
Thermal data
Thermal resistance housing-ambient 5.02 K/W
Thermal resistance winding-housing 0.412 K/W
Thermal time constant winding 7.57 s
Thermal time constant motor 678 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 5000 rpm
Other specifications
Number of pole pairs 10
Number of phases 3
Product
Weight 270 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos