Specifications
Values at nominal voltage |
Nominal voltage |
36 V |
No load speed |
6060 rpm |
No load current |
151 mA |
Nominal speed |
4810 rpm |
Nominal torque (max. continuous torque) |
109 mNm |
Nominal current (max. continuous current) |
1.91 A |
Stall torque |
895 mNm |
Stall current |
16.1 A |
Max. efficiency |
82 % |
Characteristics |
Terminal resistance |
2.24 Ω |
Terminal inductance |
0.868 mH |
Torque constant |
55.7 mNm/A |
Speed constant |
171 rpm/V |
Speed / torque gradient |
6.89 rpm/mNm |
Mechanical time constant |
9.75 ms |
Rotor inertia |
135 gcm² |
Thermal data |
Thermal resistance housing-ambient |
0.251 K/W |
Thermal resistance winding-housing |
7.05 K/W |
Thermal time constant winding |
24.4 s |
Thermal time constant motor |
12.6 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
10000 rpm |
Axial play |
0 mm, at radial load < 8 N |
|
0.14 mm, at radial load > 8 N |
Max. axial load (dynamic) |
7.2 N |
Max. force for press fits (static) |
53 N |
(static, shaft supported) |
1000 N |
Max. radial load |
14.5 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
8 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
113 g |
Description
The flat design of the brushless EC flat motors make them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing, which results in an economical price.
The open rotor supports cooling during operation, which permits greater continuous torques.
Videos