Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €133.89* |
| 5-19 | €104.94* | |
| 20-49 | €82.21* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 8700 rpm |
| No load current | 174 mA |
| Nominal speed | 6290 rpm |
| Nominal torque (max. continuous torque) | 59.8 mNm |
| Nominal current (max. continuous current) | 2.17 A |
| Stall torque | 217 mNm |
| Stall current | 23.7 A |
| Max. efficiency | 78 % |
| Characteristics | |
| Terminal resistance | 1.01 Ω |
| Terminal inductance | 0.802 mH |
| Torque constant | 25.7 mNm/A |
| Speed constant | 372 rpm/V |
| Speed / torque gradient | 14.7 rpm/mNm |
| Mechanical time constant | 13.5 ms |
| Rotor inertia | 87.5 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 2.83 K/W |
| Thermal resistance winding-housing | 5.82 K/W |
| Thermal time constant winding | 19.9 s |
| Thermal time constant motor | 157 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Axial play | 0 mm, at radial load < 6 N |
| 0.14 mm, at radial load > 6 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 6 N |
| Max. force for press fits (static) | 86 N |
| (static, shaft supported) | 1300 N |
| Max. radial load | 35 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 112 g |