Details

EC 10 Ø10 mm, brushless, 8 Watt, sensorless

Part number 315174

EC 10 Ø10 mm, brushless, 8 Watt, sensorless

This product can no longer be ordered. Please contact our sales support with the form. Thank you

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 6 V
No load speed 49200 rpm
No load current 160 mA
Nominal speed 41700 rpm
Nominal torque (max. continuous torque) 1.74 mNm
Nominal current (max. continuous current) 1.66 A
Stall torque 12 mNm
Stall current 10.4 A
Max. efficiency 77 %
Characteristics
Terminal resistance 0.575 Ω
Terminal inductance 0.00998 mH
Torque constant 1.15 mNm/A
Speed constant 8340 rpm/V
Speed / torque gradient 4180 rpm/mNm
Mechanical time constant 3.03 ms
Rotor inertia 0.0691 gcm²
Thermal data
Thermal resistance housing-ambient 39.8 K/W
Thermal resistance winding-housing 5.1 K/W
Thermal time constant winding 1.51 s
Thermal time constant motor 221 s
Ambient temperature -40...+100 °C
Max. winding temperature +125 °C
Mechanical data
Max. speed 65000 rpm
Other specifications
Number of pole pairs 1
Number of phases 3
Product
Weight 13 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The electronically commutated EC motors are characterized especially by their favorable torque characteristics, high power, extremely broad speed range and, of course, by their unsurpassed service life.

Videos