
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €311.15 |
5-19 | €264.10 | |
20-49 | €213.89 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 6 V |
No load speed | 49200 rpm |
No load current | 160 mA |
Nominal speed | 41700 rpm |
Nominal torque (max. continuous torque) | 1.74 mNm |
Nominal current (max. continuous current) | 1.66 A |
Stall torque | 12 mNm |
Stall current | 10.4 A |
Max. efficiency | 77 % |
Characteristics | |
Terminal resistance | 0.575 Ω |
Terminal inductance | 0.00998 mH |
Torque constant | 1.15 mNm/A |
Speed constant | 8340 rpm/V |
Speed / torque gradient | 4180 rpm/mNm |
Mechanical time constant | 3.03 ms |
Rotor inertia | 0.0691 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 39.8 K/W |
Thermal resistance winding-housing | 5.1 K/W |
Thermal time constant winding | 1.51 s |
Thermal time constant motor | 221 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 65000 rpm |
Axial play | 0 mm, at radial load < 0.2 N |
0.14 mm, at radial load > 0.2 N | |
Max. axial load (dynamic) | 0.16 N |
Max. force for press fits (static) | 12 N |
(static, shaft supported) | 250 N |
Max. radial load | 2 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 13 g |