Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 30 Ø30 mm, brushless, 50 W, with Hall sensors
Part number 539477

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €250.52 |
5-19 | €213.68 | |
20-49 | €176.52 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 9960 rpm |
No load current | 164 mA |
Nominal speed | 8830 rpm |
Nominal torque (max. continuous torque) | 55.5 mNm |
Nominal current (max. continuous current) | 2.48 A |
Stall torque | 629 mNm |
Stall current | 33 A |
Max. efficiency | 86 % |
Characteristics | |
Terminal resistance | 0.727 Ω |
Terminal inductance | 0.475 mH |
Torque constant | 22.8 mNm/A |
Speed constant | 418 rpm/V |
Speed / torque gradient | 13.3 rpm/mNm |
Mechanical time constant | 1.93 ms |
Rotor inertia | 13.8 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 9.01 K/W |
Thermal resistance winding-housing | 2.46 K/W |
Thermal time constant winding | 31.9 s |
Thermal time constant motor | 1080 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.14 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 98 N |
(static, shaft supported) | 1300 N |
Max. radial load | 25 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 240 g |