Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 35 L Ø35 mm, Graphite Brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €349.25* |
| 5-19 | €304.62* | |
| 20-49 | €259.89* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 6670 rpm |
| No load current | 58.6 mA |
| Nominal speed | 6140 rpm |
| Nominal torque (max. continuous torque) | 138 mNm |
| Nominal current (max. continuous current) | 2.08 A |
| Stall torque | 1860 mNm |
| Stall current | 27.3 A |
| Max. efficiency | 90 % |
| Characteristics | |
| Terminal resistance | 1.76 Ω |
| Terminal inductance | 0.658 mH |
| Torque constant | 68.3 mNm/A |
| Speed constant | 140 rpm/V |
| Speed / torque gradient | 3.61 rpm/mNm |
| Mechanical time constant | 3.76 ms |
| Rotor inertia | 99.5 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 6.98 K/W |
| Thermal resistance winding-housing | 2.1 K/W |
| Thermal time constant winding | 44.3 s |
| Thermal time constant motor | 1030 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 12300 rpm |
| Axial play | 0 mm, at radial load < 7 N |
| 0.1 mm, at radial load > 7 N | |
| Radial play | 0.02 mm |
| Max. axial load (dynamic) | 7 N |
| Max. force for press fits (static) | 22.6 N |
| (static, shaft supported) | 2510 N |
| Max. radial load | 65.3 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 11 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 385 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, makes the DCX motors a highly dynamic drive for almost every application scenario.The DCX 35 L is a powerhouse with graphite brushes and preloaded ball bearings. As is the case with all DCX motors, the mechanical and electrical interfaces can be configured.
