For more information, please contact our sales support with the request form. Thank you
Specifications
Technical illustrations
- Dimension drawing
| General information | |
| Gearhead type | GB80 |
| Version | Reduced noise level |
| Gearhead Data | |
| Reduction | 60 : 1 |
| Number of stages | 1 |
| Max. continuous torque | 6 Nm |
| Max. intermittent torque | 13 Nm |
| Direction of rotation, drive to output | = |
| Gearhead length (L1) | 80 mm |
| Technical Data | |
| Bearing at output | ball bearing |
| Max. radial load | 500 N, 12 mm from flange |
| Max. axial load (dynamic) | 150 N |
| Max. intermittent input speed | 5000 rpm |
| Recommended temperature range | -30...+130 °C |
| Product | |
| Weight | 700 g |
