Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 70 LN Ø70 mm, 2-stage
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €516.93* |
| 5-19 | €403.78* | |
| 20-49 | €328.94* | |
| from 50 | On request |
Specifications
| General information | |
| Gearhead type | GPX |
| Outer diameter | 70 mm |
| Version | Reduced noise level |
| Gearhead Data | |
| Reduction | 21 : 1 |
| Absolute reduction | 20700/988 |
| Number of stages | 2 |
| Max. continuous torque | 27 Nm |
| Max. intermittent torque | 34 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 92 % |
| Average backlash no load | 0.5 ° |
| Mass inertia | 30 gcm² |
| Gearhead length (L1) | 80 mm |
| Max. transmittable power (continuous) | 400 W |
| Max. transmittable power (intermittent) | 563 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.06 mm, 10 mm from flange |
| Axial play | 0 - 1.1 mm |
| Max. radial load | 1200 N, 10 mm from flange |
| Max. axial load (dynamic) | 825 N |
| Max. continuous input speed | 6000 rpm |
| Max. intermittent input speed | 6000 rpm |
| Recommended temperature range | -20...+85 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 1312 g |