Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 70 LN Ø70 mm, 1-stage
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €449.35* |
| 5-19 | €351.04* | |
| 20-49 | €285.99* | |
| from 50 | On request |
Specifications
| General information | |
| Gearhead type | GPX |
| Outer diameter | 70 mm |
| Version | Reduced noise level |
| Gearhead Data | |
| Reduction | 3.9 : 1 |
| Absolute reduction | 150/38 |
| Number of stages | 1 |
| Max. continuous torque | 8 Nm |
| Max. intermittent torque | 10 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 96 % |
| Average backlash no load | 0.5 ° |
| Mass inertia | 138.3 gcm² |
| Gearhead length (L1) | 58 mm |
| Max. transmittable power (continuous) | 700 W |
| Max. transmittable power (intermittent) | 875 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.06 mm, 10 mm from flange |
| Axial play | 0 - 1.1 mm |
| Max. radial load | 1000 N, 10 mm from flange |
| Max. axial load (dynamic) | 825 N |
| Max. continuous input speed | 6000 rpm |
| Max. intermittent input speed | 6000 rpm |
| Recommended temperature range | -20...+85 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 924 g |