Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Planetary gearhead GPX 19 SP STES Ø19 mm, 1-stage | Sterilizable, with shaft seal
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €294.10* |
5-19 | €229.68* | |
20-49 | €187.15* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GPX |
Outer diameter | 19 mm |
Version | Sterilizable, with shaft seal |
Gearhead Data | |
Reduction | 5.3 : 1 |
Absolute reduction | 69/13 |
Number of stages | 1 |
Max. continuous torque | 0.08 Nm |
Max. intermittent torque | 0.1 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 85 % |
Average backlash no load | 1.4 ° |
Mass inertia | 0.0724 gcm² |
Gearhead length (L1) | 39.2 mm |
Max. transmittable power (continuous) | 62 W |
Max. transmittable power (intermittent) | 77 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 5 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 35 N, 5 mm from flange |
Max. axial load (dynamic) | 40 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 45000 rpm |
Max. intermittent input speed | 60000 rpm |
Recommended temperature range | -10...+135 °C |
Number of autoclave cycles | 2000 |
Product | |
Weight | 56 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The speed-optimized input stage and the reinforced output enable high power transmission even at high speeds. With the integrated shaft seal, this gearhead is protected against ingress of media and can be sterilized repeatedly.The mechanical interfaces can be configured.