Details

DEC 24/1, digital 1-Q-EC Amplifier 24 V / 1 A, speed control

Part number 249633

DEC 24/1, digital 1-Q-EC Amplifier 24 V / 1 A, speed control

This product can no longer be ordered. Please contact our sales support with the form. Thank you

Specifications

Product
Weight 20 g

Description

The DEC 24/1 (Digital EC Controller) is a 1-quadrant amplifier for controlling electronically commutated (brushless) DC motors with Hall sensors with a maximum output of 24 W.

  • Digital speed control
  • Maximum speed: 120 000 rpm (Motor with 1 pole pair)
  • Operation as speed controller or open loop speed control
  • /Brake, Direction and /Disable input
  • Status indicator with green LED
  • Set value input through built-in potentiometer (several speed ranges can be selected) or analogue set value input (0 … 5 V)
  • Adjustable maximum current limit
  • Integrated chokes for very low-impedant motors to operate at low loss
  • Current limit permits temporary twice the continuous current
  • Attachable adapter boards enable all kinds of maxon micromotors to be used
  • Speed can be monitored through the speed monitor output

Videos