| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €145.15 |
| 5-19 | €135.26 | |
| 20-49 | €127.26 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 75 g |
Description
Shunt regulator to limit the supply voltage of amplifiersOperating voltage: 12...50 V
Threshold voltage: 27 V or 56 V (selectable)
Buffer capacity: 940 µF
Short-term power loss: 300 W
Maximum continuous power loss: 10 W
Connections: 4-pole pluggable screw terminals (pitch 3.5 mm) for AWG 26 - 16
Dimensions: 94 x 41 x 35 mm