
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €490.62 |
5-19 | €417.78 | |
20-49 | €348.20 | |
from 50 | On request |
Specifications
Product | |
Weight | 50 g |
Accessory Data | |
Length | 7.4 mm |
Mass inertia | 10 gcm² |
Max. speed | 16000 rpm |
Nominal voltage smoothed | 24 V |
holding torque | 400 mNm |
Description
Useful parts complete maxon’s full range of drive technology products. Brakes may only be assembled with motors in the delivery plant.SYSTEM INFORMATION: Although our system allows the simultaneous combination of brakes and encoders, this combination is only possible with HEDS, HEDL and AEDL Encoders. Please do not order such combination online and contact your local sales representative for assistance.