Details

Planetary gearhead GPX 22 HP STES Ø22 mm, 3-stage | Sterilizable, with shaft seal

Part number GPX22M2KLSL0186CPLW

Planetary gearhead GPX 22 HP STES Ø22 mm, 3-stage
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €345.88
5-19 €282.20
20-49 €237.47
from 50 On request

Specifications

Description

maxon GPX gearheads feature extremely high power transmission with a very short design. Their modular design provides the basis for customer-specific solutions. The reinforced output of the HP STES gearheads enables the transmission of extremely high torques. With the integrated shaft seal, these gearheads are protected against ingress of media and can be sterilized repeatedly. The mechanical interfaces can be configured.

Videos