Details

EC frameless DT 65 S, Ø70 mm, brushless, 290 W | Dynamic Torque

Part number 783327

EC frameless DT 65 S, Ø70 mm, brushless, 290 W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €345.99
5-19 €295.46
20-49 €266.83
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 4570 rpm
No load current 204 mA
Nominal speed 3590 rpm
Nominal torque (max. continuous torque) 978 mNm
Nominal current (max. continuous current) 8.48 A
Stall torque 4080 mNm
Stall current 145 A
Max. efficiency 93 %
Characteristics
Terminal resistance 0.332 Ω
Terminal inductance 0.458 mH
Torque constant 99.7 mNm/A
Speed constant 95.8 rpm/V
Speed / torque gradient 0.319 rpm/mNm
Mechanical time constant 0.569 ms
Rotor inertia 170 gcm²
Thermal data
Thermal resistance housing-ambient 3.65 K/W
Thermal resistance winding-housing 0.379 K/W
Thermal time constant winding 12.1 s
Thermal time constant motor 1330 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 5000 rpm
Other specifications
Number of pole pairs 10
Number of phases 3
Product
Weight 377 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos