Details

EC frameless DT 50 S, Ø54 mm, brushless, 220 W | Dynamic Torque

Part number 734439

EC frameless DT 50 S, Ø54 mm, brushless, 220 W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €308.94
5-19 €263.89
20-49 €238.31
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 6650 rpm
No load current 150 mA
Nominal speed 5360 rpm
Nominal torque (max. continuous torque) 422 mNm
Nominal current (max. continuous current) 5.53 A
Stall torque 1890 mNm
Stall current 81.2 A
Max. efficiency 92 %
Characteristics
Terminal resistance 0.591 Ω
Terminal inductance 0.384 mH
Torque constant 68.5 mNm/A
Speed constant 139 rpm/V
Speed / torque gradient 1.2 rpm/mNm
Mechanical time constant 0.881 ms
Rotor inertia 70 gcm²
Thermal data
Thermal resistance housing-ambient 2.48 K/W
Thermal resistance winding-housing 0.97 K/W
Thermal time constant winding 13.2 s
Thermal time constant motor 279 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 7000 rpm
Other specifications
Number of pole pairs 10
Number of phases 3
Product
Weight 225 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos