Details
NRND
EC 45 flat Ø43.5 mm, brushless, 60 W, with Hall sensors and cable | Open rotor
Part number 608133
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €168.10 |
| 5-19 | €131.79 | |
| 20-49 | €103.15 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 36 V |
| No load speed | 6060 rpm |
| No load current | 151 mA |
| Nominal speed | 4810 rpm |
| Nominal torque (max. continuous torque) | 109 mNm |
| Nominal current (max. continuous current) | 1.91 A |
| Stall torque | 895 mNm |
| Stall current | 16.1 A |
| Max. efficiency | 82 % |
| Characteristics | |
| Terminal resistance | 2.24 Ω |
| Terminal inductance | 0.868 mH |
| Torque constant | 55.7 mNm/A |
| Speed constant | 171 rpm/V |
| Speed / torque gradient | 6.89 rpm/mNm |
| Mechanical time constant | 9.75 ms |
| Rotor inertia | 135 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 0.251 K/W |
| Thermal resistance winding-housing | 7.05 K/W |
| Thermal time constant winding | 24.4 s |
| Thermal time constant motor | 12.6 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Product | |
| Weight | 113 g |
Description
The flat design of the brushless EC flat motors make them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing, which results in an economical price.The open rotor supports cooling during operation, which permits greater continuous torques.
