Details
Encoder ENC 16 RIO, 8192 counts per turn, 3-channel, with RS 422 line driver
Part number 575828

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €212.31 |
5-19 | €185.26 | |
20-49 | €157.89 | |
from 50 | On request |
Specifications
General information | |
Counts per turn | 8192 |
Number of channels | 3 |
Line Driver | RS422 |
Max. length of encoder housing | 7 mm |
Max. electrical speed | 20000 rpm |
Max. mechanical speed | 40000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Driver used logic | Differential, EIA RS 422 |
Max. angular acceleration | 1000000 rad / s² |
Output current per channel | -20...20 mA |
Signal rise time | 5 ns |
Measurement condition for signal rise time | RL= 100Ohm |
Signal fall time | 5 ns |
Measurement condition for signal fall time | RL= 100Ohm |
Min. state duration | 40 ns |
Direction of rotation | A before B CW |
Index position | A low and B low |
Index synchronized to AB | Yes |
Typical current draw at standstill | 125 mA |
Max. moment of inertia of code wheel | 1.2 gcm² |
Operating temperature | -40...+100 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 15 g |