Details

EC-i 30 Ø30 mm, brushless, 50 W, with Hall sensors

Part number 539478

EC-i 30 Ø30 mm, brushless, 50 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €250.52
5-19 €213.68
20-49 €176.52
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 36 V
No load speed 10300 rpm
No load current 114 mA
Nominal speed 9140 rpm
Nominal torque (max. continuous torque) 53.2 mNm
Nominal current (max. continuous current) 1.64 A
Stall torque 626 mNm
Stall current 22.5 A
Max. efficiency 86 %
Characteristics
Terminal resistance 1.6 Ω
Terminal inductance 1.01 mH
Torque constant 33.2 mNm/A
Speed constant 288 rpm/V
Speed / torque gradient 13.9 rpm/mNm
Mechanical time constant 2 ms
Rotor inertia 13.8 gcm²
Thermal data
Thermal resistance housing-ambient 9.01 K/W
Thermal resistance winding-housing 2.46 K/W
Thermal time constant winding 29.5 s
Thermal time constant motor 1080 s
Ambient temperature -40...+100 °C
Max. winding temperature +125 °C
Mechanical data
Max. speed 15000 rpm
Other specifications
Number of pole pairs 2
Number of phases 3
Product
Weight 240 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

With their optimized magnetic circuit, these brushless EC-i motors with iron windings offer a very high torque density and very low cogging torque. The multipole internal rotor has excellent dynamics. The robust design with a steel flange and housing makes this unit suitable for a wide variety of applications. Order your EC-i drive online now.

Videos