| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €104.10 |
| 5-19 | €90.84 | |
| 20-49 | €77.47 | |
| from 50 | On request |
Specifications
| General information | |
| Counts per turn | 1000 |
| Number of channels | 3 |
| Line Driver | RS422 |
| Max. length of encoder housing | 8.5 mm |
| Max. electrical speed | 90000 rpm |
| Max. mechanical speed | 30000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Incremental |
| Driver used logic | Differential, EIA RS 422 |
| Output current per channel | -20...20 mA |
| Signal rise time | 20 ns |
| Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
| Signal fall time | 20 ns |
| Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
| Min. state duration | 125 ns |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 22 mA |
| Max. moment of inertia of code wheel | 0.1 gcm² |
| Operating temperature | -40...+100 °C |
| Orientation of encoder output to motor flange | 0 ° |
| Product | |
| Weight | 9 g |