
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 42700 rpm |
No load current | 22.1 mA |
Nominal speed | 32000 rpm |
Nominal torque (max. continuous torque) | 0.944 mNm |
Nominal current (max. continuous current) | 0.2 A |
Stall torque | 3.93 mNm |
Stall current | 0.755 A |
Max. efficiency | 70 % |
Characteristics | |
Terminal resistance | 31.8 Ω |
Terminal inductance | 0.447 mH |
Torque constant | 5.21 mNm/A |
Speed constant | 1830 rpm/V |
Speed / torque gradient | 11200 rpm/mNm |
Mechanical time constant | 2.92 ms |
Rotor inertia | 0.024961 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 51.2 K/W |
Thermal resistance winding-housing | 3.5 K/W |
Thermal time constant winding | 0.812 s |
Thermal time constant motor | 154 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 80000 rpm |
Axial play | 0 mm, at radial load < 0.15 N |
0.06 mm, at radial load > 0.15 N | |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 10 N |
(static, shaft supported) | 0 N |
Max. radial load | 2 N, 2 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 6 g |