Details

A-max 32 Ø32 mm, Graphite Brushes, 20 Watt, with cables

Part number 353237

A-max 32 Ø32 mm, Graphite Brushes, 20 Watt, with cables
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €235.57
5-19 €211.26
20-49 €190.52
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 9 V
No load speed 5000 rpm
No load current 84.2 mA
Nominal speed 3480 rpm
Nominal torque (max. continuous torque) 43.1 mNm
Nominal current (max. continuous current) 2.62 A
Stall torque 146 mNm
Stall current 8.57 A
Max. efficiency 80 %
Characteristics
Terminal resistance 1.18 Ω
Terminal inductance 0.13 mH
Torque constant 17 mNm/A
Speed constant 562 rpm/V
Speed / torque gradient 34.8 rpm/mNm
Mechanical time constant 16.7 ms
Rotor inertia 40.8 gcm²
Thermal data
Thermal resistance housing-ambient 7.5 K/W
Thermal resistance winding-housing 2.1 K/W
Thermal time constant winding 16.4 s
Thermal time constant motor 521 s
Ambient temperature -20...+85 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type Waelzlager
Max. speed 6000 rpm
Axial play 0.12 - 0.22 mm
Radial play 0.025 mm
Max. axial load (dynamic) 7.6 N
Max. force for press fits (static) 110 N
(static, shaft supported) 0 N
Max. radial load 32 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 240 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon A-max motors are an innovative range of high-quality DC motors, equipped with powerful AlNiCo permanent magnets. The “heart” of our motors is the ironless maxon winding, that has been tested millions of times over. This is the latest technology for compact, powerful and low-inertia drives.

Videos