Details
EC 20 flat Ø20 mm, brushless, 2 Watt, with integrated electronics, with cover | 1-Q-speed controller
Part number 350794

This product is being discontinued. Our sales team will be happy to inform you about last order dates and alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 6000 rpm |
No load current | 14.7 mA |
Nominal speed | 6000 rpm |
Nominal torque (max. continuous torque) | 3.55 mNm |
Nominal current (max. continuous current) | 0.208 A |
Stall torque | 6.13 mNm |
Stall current | 0.73 A |
Max. efficiency | 52 % |
Characteristics | |
Operating mode | Speed |
Terminal resistance | 9.39 Ω |
Terminal inductance | 1.3 mH |
Torque constant | 8.4 mNm/A |
Speed constant | 1140 rpm/V |
Speed / torque gradient | 1270 rpm/mNm |
Mechanical time constant | 42.6 ms |
Rotor inertia | 3.2 gcm² |
Speed set value input | 0.33..10.8 |
Scaling speed set value input | 600 rpm/V |
Speed range | 200..6480 |
Thermal data | |
Thermal resistance housing-ambient | 13 K/W |
Thermal resistance winding-housing | 10 K/W |
Thermal time constant winding | 4.38 s |
Thermal time constant motor | 195 s |
Ambient temperature | -40...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 6480 rpm |
Axial play | 0 mm, at radial load < 2 N |
0.14 mm, at radial load > 2 N | |
Max. axial load (dynamic) | 1.8 N |
Max. force for press fits (static) | 26 N |
(static, shaft supported) | 200 N |
Max. radial load | 11 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 30 g |