Details

A-max 26 Ø26 mm, Precious Metal Brushes CLL, 7 Watt, with cable

Part number 329757

A-max 26 Ø26 mm, Precious Metal Brushes CLL, 7 Watt, with cable
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €144.63
5-19 €129.68
20-49 €116.94
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 15 V
No load speed 6720 rpm
No load current 20.7 mA
Nominal speed 5050 rpm
Nominal torque (max. continuous torque) 15.8 mNm
Nominal current (max. continuous current) 0.763 A
Stall torque 63.6 mNm
Stall current 3.01 A
Max. efficiency 84 %
Characteristics
Terminal resistance 4.99 Ω
Terminal inductance 0.529 mH
Torque constant 21.2 mNm/A
Speed constant 451 rpm/V
Speed / torque gradient 106 rpm/mNm
Mechanical time constant 14.8 ms
Rotor inertia 13.3 gcm²
Thermal data
Thermal resistance housing-ambient 13.2 K/W
Thermal resistance winding-housing 3.2 K/W
Thermal time constant winding 12.7 s
Thermal time constant motor 474 s
Ambient temperature -30...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 11000 rpm
Axial play 0.1 - 0.2 mm
Radial play 0.012 mm
Max. axial load (dynamic) 1.7 N
Max. force for press fits (static) 80 N
(static, shaft supported) 0 N
Max. radial load 5.5 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 117 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon A-max motors are an innovative range of high-quality DC motors, equipped with powerful AlNiCo permanent magnets. The “heart” of our motors is the ironless maxon winding, that has been tested millions of times over. This is the latest technology for compact, powerful and low-inertia drives.

Videos