| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €339.67 |
| 5-19 | €262.52 | |
| 20-49 | €195.26 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 13400 rpm |
| No load current | 149 mA |
| Nominal speed | 7450 rpm |
| Nominal torque (max. continuous torque) | 2.34 mNm |
| Nominal current (max. continuous current) | 0.719 A |
| Stall torque | 5.74 mNm |
| Stall current | 1.49 A |
| Max. efficiency | 55 % |
| Characteristics | |
| Operating mode | controlled |
| Terminal resistance | 4.04 Ω |
| Terminal inductance | 0.0634 mH |
| Torque constant | 3.87 mNm/A |
| Speed constant | 2470 rpm/V |
| Speed / torque gradient | 2580 rpm/mNm |
| Mechanical time constant | 11.6 ms |
| Rotor inertia | 0.428 gcm² |
| Speed set value input | =Vcc |
| Scaling speed set value input | 96 rpm/V |
| Speed range | 11300..35200 |
| Thermal data | |
| Thermal resistance housing-ambient | 23.5 K/W |
| Thermal resistance winding-housing | 2.57 K/W |
| Thermal time constant winding | 0.889 s |
| Thermal time constant motor | 390 s |
| Ambient temperature | -40...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 20000 rpm |
| Axial play | 0 mm, at radial load < 1.5 N |
| 0.14 mm, at radial load > 1.5 N | |
| Max. axial load (dynamic) | 1 N |
| Max. force for press fits (static) | 18 N |
| (static, shaft supported) | 0 N |
| Max. radial load | 6 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 32 g |
