| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €208.41 |
| 5-19 | €161.05 | |
| 20-49 | €119.79 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 11900 rpm |
| No load current | 301 mA |
| Nominal speed | 7230 rpm |
| Nominal torque (max. continuous torque) | 10.5 mNm |
| Nominal current (max. continuous current) | 2.41 A |
| Stall torque | 30 mNm |
| Stall current | 6.23 A |
| Max. efficiency | 64 % |
| Characteristics | |
| Terminal resistance | 0.963 Ω |
| Terminal inductance | 0.0343 mH |
| Torque constant | 4.81 mNm/A |
| Speed constant | 1990 rpm/V |
| Speed / torque gradient | 397 rpm/mNm |
| Mechanical time constant | 9.36 ms |
| Rotor inertia | 2.25 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13.5 K/W |
| Thermal resistance winding-housing | 1.72 K/W |
| Thermal time constant winding | 1.69 s |
| Thermal time constant motor | 567 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 18000 rpm |
| Axial play | 0 mm, at radial load < 4 N |
| 0.14 mm, at radial load > 4 N | |
| Max. axial load (dynamic) | 3.5 N |
| Max. force for press fits (static) | 53 N |
| (static, shaft supported) | 1400 N |
| Max. radial load | 16 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 83 g |
Description
The maxon EC-max program picks up the ideology of the successful A-max and RE-max motors.The electronically commutated DC motors are based on the same parts platform idea,
creating a wide market-oriented range in the modular system with gearheads, sensors and brakes.
