Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-max 16 Ø16 mm, brushless, 8 Watt, with Hall sensors
Part number 283833

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €245.78 |
5-19 | €189.89 | |
20-49 | €141.26 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 11900 rpm |
No load current | 64.2 mA |
Nominal speed | 7300 rpm |
Nominal torque (max. continuous torque) | 8.02 mNm |
Nominal current (max. continuous current) | 0.909 A |
Stall torque | 21.1 mNm |
Stall current | 2.27 A |
Max. efficiency | 70 % |
Characteristics | |
Terminal resistance | 5.3 Ω |
Terminal inductance | 0.14 mH |
Torque constant | 9.32 mNm/A |
Speed constant | 1020 rpm/V |
Speed / torque gradient | 582 rpm/mNm |
Mechanical time constant | 5.18 ms |
Rotor inertia | 0.85 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 17.7 K/W |
Thermal resistance winding-housing | 1.41 K/W |
Thermal time constant winding | 0.99 s |
Thermal time constant motor | 427 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 20000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.14 mm, at radial load > 1.5 N | |
Max. axial load (dynamic) | 1 N |
Max. force for press fits (static) | 18 N |
(static, shaft supported) | 400 N |
Max. radial load | 6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 52 g |