Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-max 16 Ø16 mm, brushless, 5 Watt, with Hall sensors
Part number 283828

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €207.99 |
5-19 | €160.73 | |
20-49 | €119.58 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 13500 rpm |
No load current | 60.2 mA |
Nominal speed | 5840 rpm |
Nominal torque (max. continuous torque) | 3.23 mNm |
Nominal current (max. continuous current) | 0.456 A |
Stall torque | 5.95 mNm |
Stall current | 0.762 A |
Max. efficiency | 54 % |
Characteristics | |
Terminal resistance | 15.7 Ω |
Terminal inductance | 0.254 mH |
Torque constant | 7.8 mNm/A |
Speed constant | 1220 rpm/V |
Speed / torque gradient | 2470 rpm/mNm |
Mechanical time constant | 11.1 ms |
Rotor inertia | 0.428 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 23.5 K/W |
Thermal resistance winding-housing | 2.57 K/W |
Thermal time constant winding | 0.914 s |
Thermal time constant motor | 390 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 20000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.14 mm, at radial load > 1.5 N | |
Max. axial load (dynamic) | 1 N |
Max. force for press fits (static) | 18 N |
(static, shaft supported) | 600 N |
Max. radial load | 6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 36 g |