| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €207.99 |
| 5-19 | €160.73 | |
| 20-49 | €119.58 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 4.5 V |
| No load speed | 12800 rpm |
| No load current | 148 mA |
| Nominal speed | 5170 rpm |
| Nominal torque (max. continuous torque) | 3.33 mNm |
| Nominal current (max. continuous current) | 1.18 A |
| Stall torque | 5.82 mNm |
| Stall current | 1.89 A |
| Max. efficiency | 54 % |
| Characteristics | |
| Terminal resistance | 2.38 Ω |
| Terminal inductance | 0.0396 mH |
| Torque constant | 3.08 mNm/A |
| Speed constant | 3100 rpm/V |
| Speed / torque gradient | 2390 rpm/mNm |
| Mechanical time constant | 10.7 ms |
| Rotor inertia | 0.428 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 23.5 K/W |
| Thermal resistance winding-housing | 2.57 K/W |
| Thermal time constant winding | 0.943 s |
| Thermal time constant motor | 390 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 20000 rpm |
| Axial play | 0 mm, at radial load < 1.5 N |
| 0.14 mm, at radial load > 1.5 N | |
| Max. axial load (dynamic) | 1 N |
| Max. force for press fits (static) | 18 N |
| (static, shaft supported) | 600 N |
| Max. radial load | 6 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 36 g |
