Details

A-max 19 Ø19 mm, Graphite Brushes, 2.5 Watt, with cable

Part number 240035

A-max 19 Ø19 mm, Graphite Brushes, 2.5 Watt, with cable
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €75.05
5-19 €68.31
20-49 €62.52
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 2.4 V
No load speed 12400 rpm
No load current 292 mA
Nominal speed 11700 rpm
Nominal torque (max. continuous torque) 0.759 mNm
Nominal current (max. continuous current) 0.72 A
Stall torque 14.1 mNm
Stall current 8.04 A
Max. efficiency 64 %
Characteristics
Terminal resistance 0.299 Ω
Terminal inductance 0.0186 mH
Torque constant 1.76 mNm/A
Speed constant 5440 rpm/V
Speed / torque gradient 925 rpm/mNm
Mechanical time constant 24.6 ms
Rotor inertia 2.54 gcm²
Thermal data
Thermal resistance housing-ambient 21.3 K/W
Thermal resistance winding-housing 10.5 K/W
Thermal time constant winding 13.7 s
Thermal time constant motor 201 s
Ambient temperature -30...+85 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 12000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.012 mm
Max. axial load (dynamic) 1 N
Max. force for press fits (static) 80 N
(static, shaft supported) 480 N
Max. radial load 2.7 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 9
Number of autoclave cycles 0
Product
Weight 34 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon A-max motors are an innovative range of high-quality DC motors, equipped with powerful AlNiCo permanent magnets. The “heart” of our motors is the ironless maxon winding, that has been tested millions of times over. This is the latest technology for compact, powerful and low-inertia drives.

Videos