Details

RE 16 Ø16 mm, Precious Metal Brushes CLL, 3.2 Watt

Part number 118692

RE 16 Ø16 mm, Precious Metal Brushes CLL, 3.2 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €149.26
5-19 €131.68
20-49 €111.15
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 5500 rpm
No load current 1.02 mA
Nominal speed 3180 rpm
Nominal torque (max. continuous torque) 5.01 mNm
Nominal current (max. continuous current) 0.0614 A
Stall torque 11.9 mNm
Stall current 0.144 A
Max. efficiency 84 %
Characteristics
Terminal resistance 333 Ω
Terminal inductance 12.1 mH
Torque constant 82.7 mNm/A
Speed constant 115 rpm/V
Speed / torque gradient 465 rpm/mNm
Mechanical time constant 5.42 ms
Rotor inertia 1.11 gcm²
Thermal data
Thermal resistance housing-ambient 30 K/W
Thermal resistance winding-housing 8.5 K/W
Thermal time constant winding 8.99 s
Thermal time constant motor 436 s
Ambient temperature -20...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 11000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.014 mm
Max. axial load (dynamic) 0.8 N
Max. force for press fits (static) 15 N
(static, shaft supported) 0 N
Max. radial load 1.5 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 38 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos