Details

RE 13 Ø13 mm, Graphite Brushes, 3 Watt

Part number 118640

RE 13 Ø13 mm, Graphite Brushes, 3 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €129.26
5-19 €113.26
20-49 €94.84
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 21 V
No load speed 14100 rpm
No load current 28 mA
Nominal speed 11100 rpm
Nominal torque (max. continuous torque) 2.29 mNm
Nominal current (max. continuous current) 0.192 A
Stall torque 11.1 mNm
Stall current 0.809 A
Max. efficiency 66 %
Characteristics
Terminal resistance 26 Ω
Terminal inductance 0.871 mH
Torque constant 13.7 mNm/A
Speed constant 696 rpm/V
Speed / torque gradient 1320 rpm/mNm
Mechanical time constant 7.39 ms
Rotor inertia 0.536 gcm²
Thermal data
Thermal resistance housing-ambient 33 K/W
Thermal resistance winding-housing 7 K/W
Thermal time constant winding 4.84 s
Thermal time constant motor 259 s
Ambient temperature -20...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 16000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.014 mm
Max. axial load (dynamic) 0.8 N
Max. force for press fits (static) 15 N
(static, shaft supported) 95 N
Max. radial load 1.4 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 27 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos