Details

RE 13 Ø13 mm, Graphite Brushes, 3 Watt

Part number 118636

RE 13 Ø13 mm, Graphite Brushes, 3 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €129.26
5-19 €113.26
20-49 €94.84
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 10 V
No load speed 13200 rpm
No load current 53.9 mA
Nominal speed 10100 rpm
Nominal torque (max. continuous torque) 2.32 mNm
Nominal current (max. continuous current) 0.383 A
Stall torque 10.5 mNm
Stall current 1.52 A
Max. efficiency 64 %
Characteristics
Terminal resistance 6.6 Ω
Terminal inductance 0.223 mH
Torque constant 6.94 mNm/A
Speed constant 1380 rpm/V
Speed / torque gradient 1310 rpm/mNm
Mechanical time constant 7.74 ms
Rotor inertia 0.565 gcm²
Thermal data
Thermal resistance housing-ambient 33 K/W
Thermal resistance winding-housing 7 K/W
Thermal time constant winding 5.13 s
Thermal time constant motor 259 s
Ambient temperature -20...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 16000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.014 mm
Max. axial load (dynamic) 0.8 N
Max. force for press fits (static) 15 N
(static, shaft supported) 95 N
Max. radial load 1.4 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 27 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos