This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Gearhead type | GP |
| Outer diameter | 62 mm |
| Version | Standard version |
| Gearhead Data | |
| Reduction | 100 : 1 |
| Absolute reduction | 204687/2057 |
| Max. motor shaft diameter | 8 mm |
| Number of stages | 3 |
| Max. continuous torque | 50 Nm |
| Max. intermittent torque | 75 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 70 % |
| Average backlash no load | 2 ° |
| Mass inertia | 105 gcm² |
| Gearhead length (L1) | 104.2 mm |
| Max. transmittable power (continuous) | 160 W |
| Max. transmittable power (intermittent) | 240 W |
| Technical Data | |
| Radial play | max. 0.08 mm, 7 mm from flange |
| Axial play | max. 1 mm |
| Max. radial load | 570 N, 24 mm from flange |
| Max. axial load (dynamic) | 120 N |
| Max. force for press fits | 1000 N |
| Max. continuous input speed | 3000 rpm |
| Max. intermittent input speed | 3000 rpm |
| Recommended temperature range | -30...+140 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 1500 g |
