
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €78.52 |
5-19 | €63.47 | |
20-49 | €52.95 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GS |
Outer diameter | 38 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 100 : 1 |
Absolute reduction | 100/1 |
Max. motor shaft diameter | 3 mm |
Number of stages | 4 |
Max. continuous torque | 0.3 Nm |
Max. intermittent torque | 0.9 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 66 % |
Average backlash no load | 2 ° |
Mass inertia | 0.3 gcm² |
Gearhead length (L1) | 25.6 mm |
Max. transmittable power (continuous) | 1.6 W |
Max. transmittable power (intermittent) | 4.7 W |
Technical Data | |
Bearing at output | sleeve bearing |
Radial play | max. 0.1 mm, 12 mm from flange |
Axial play | 0.03 - 0.2 mm |
Max. radial load | 50 N, 12 mm from flange |
Max. axial load (dynamic) | 30 N |
Max. force for press fits | 500 N |
Max. continuous input speed | 5000 rpm |
Max. intermittent input speed | 5000 rpm |
Recommended temperature range | -5...+80 °C |
Extended temperature range | 80...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 65 g |