380555
|
Accessories
Adapter to DEC 24/1: 8-pole Flex print connector, top contact style, pitch 0.5 mm suitable for EC 9.2 flat and EC 8
|
|
On request
|
301999
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
|
|
On request
|
302000
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
|
|
On request
|
608135
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
164 mNm
-
Nominal voltage:
18 V
-
No load speed:
5740 rpm
-
Speed constant:
324 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608136
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
136 mNm
-
Nominal voltage:
24 V
-
No load speed:
6250 rpm
-
Speed constant:
265 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608137
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
135 mNm
-
Nominal voltage:
36 V
-
No load speed:
6060 rpm
-
Speed constant:
171 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608138
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
149 mNm
-
Nominal voltage:
48 V
-
No load speed:
5740 rpm
-
Speed constant:
121 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608139
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
164 mNm
-
Nominal voltage:
18 V
-
No load speed:
5740 rpm
-
Speed constant:
324 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608140
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
136 mNm
-
Nominal voltage:
24 V
-
No load speed:
6250 rpm
-
Speed constant:
265 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608141
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
135 mNm
-
Nominal voltage:
36 V
-
No load speed:
6060 rpm
-
Speed constant:
171 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|